Heavy Duty 3-Jaw Gripper

Product Description:

PHD's Heavy Duty 3-Jaw Gripper is designed for gripping large, round parts that vary in size. This gripper features a rugged design, high grip force, and high moment loading capacity. Shock pads are also incorporated to provide smooth end of stroke deceleration. Typical uses for this gripper include machine loading and part transfer applications.

Benefits:


Unit Features:

Jaws Hardened Tool Steel
Body Hardcoat Aluminum
Jaw Travel 2.36 inch per Jaw 60 mm per Jaw
Grip Force 338 lbs @ 100 psi 1503 N @ 6.8 bar

Get Quote