GRL Gripper with Balluff Micro BIL Transducer

Product Description:

PHD's GRL gripper can be modified to accept the Balluff BIL (non contact analog) position transducer. This unique gripper can grip parts that vary in size while providing continuous position feedback to the controller.

Benefits:


Unit Features:

Grip Repeatability Within +/- .002 inch Within +/- .05 mm
Supply Voltage 10 to 30 VDC
Recommended Connector C75 ANL or C75 BNL
Transducer Working Range 0 - .394 inch 0 - 10 mm

Get Quote